IESNA:LM-63-2002
[TEST]P949233
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19373
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2273.1 2846.1 3364.1 3765.1 4092.1 4277.1 4364.1 4395.1 4552.1 4888.1
5443.1 6144.1 6834.2 7385.2 7867.2 8307.2 8585.2 8656.2 8485.2 8052.2
7178.2 5667.1 4678.1 3918.1 3103.1 2183.1 1435 1006 785 678
615 517 438 152 74 12 0
2273.1 2866.1 3389.1 3797.1 4097.1 4300.1 4404.1 4433.1 4563.1 4866.1
5379.1 6066.1 6743.2 7313.2 7800.2 8240.2 8570.2 8689.2 8580.2 8213.2
7483.2 6087.1 4867.1 4087.1 3282.1 2380.1 1565 1056 810 702
621 525 442 188 79 15 0
2273.1 2841.1 3354.1 3766.1 4087.1 4320.1 4449.1 4504.1 4606.1 4878.1
5315.1 5925.1 6575.2 7148.2 7611.2 7981.2 8328.2 8497.2 8454.2 8161.2
7574.2 6615.2 5273.1 4337.1 3538.1 2664.1 1779 1182 874 726
641 558 478 365 186 22 0
2273.1 2841.1 3339.1 3750.1 4093.1 4356.1 4532.1 4624.1 4720.1 4930.1
5255.1 5728.1 6290.2 6829.2 7263.2 7619.2 7918.2 8160.2 8225.2 8129.2
7776.2 7121.2 6201.1 5112.1 4087.1 3176.1 2221.1 1422 970 738
637 553 472 376 264 103 0
2273.1 2757.1 3240.1 3662.1 4024.1 4344.1 4599.1 4768.1 4876.1 5042.1
5312.1 5659.1 6108.1 6565.2 6976.2 7330.2 7618.2 7874.2 8056.2 8105.2
8008.2 7710.2 7132.2 6258.2 5237.1 4194.1 3125.1 2060 1294 868
662 588 511 390 263 82 0
2273.1 2713.1 3149.1 3560.1 3940.1 4292.1 4612.1 4865.1 5037.1 5198.1
5400.1 5690.1 6026.1 6425.2 6827.2 7227.2 7567.2 7833.2 8034.2 8200.2
8329.2 8286.2 8105.2 7694.2 6984.2 6064.1 4881.1 3743.1 2517.1 1554
1008 689 499 302 152 40 0
2273.1 2629.1 3008.1 3395.1 3771.1 4140.1 4496.1 4813.1 5076.1 5287.1
5501.1 5735.1 5992.1 6312.2 6679.2 7095.2 7523.2 7936.2 8302.2 8624.2
8917.2 9239.2 9384.2 9474.2 9454.2 9046.2 8267.2 7026.2 5384.1 3647.1
2105.1 1093 558 322 157 54 0
2273.1 2565.1 2869.1 3201.1 3545.1 3870.1 4219.1 4558.1 4884.1 5172.1
5460.1 5727.1 5969.1 6230.2 6504.2 6798.2 7139.2 7525.2 7947.2 8395.2
8884.2 9586.2 10153.2 10499.3 10893.3 11178.3 11215.3 10832.3 9836.2 8224.2
5992.1 3867.1 1971 804 287 56 0
2273.1 2450.1 2664.1 2912.1 3184.1 3472.1 3765.1 4055.1 4342.1 4637.1
4946.1 5232.1 5543.1 5868.1 6206.1 6545.2 6921.2 7343.2 7810.2 8339.2
8957.2 9894.2 10824.3 11461.3 12274.3 13231.3 14255.3 14938.4 14792.4 13417.3
10586.3 6863.2 2911.1 889 280 58 0
2273.1 2430.1 2643.1 2871.1 3128.1 3400.1 3678.1 3955.1 4229.1 4507.1
4781.1 5065.1 5365.1 5690.1 6026.1 6375.2 6763.2 7192.2 7672.2 8219.2
8836.2 9828.2 10765.3 11455.3 12324.3 13367.3 14485.3 15197.4 15062.4 13600.3
10523.3 6435.2 2466.1 681 220 50 0
2273.1 2354.1 2464.1 2612.1 2791.1 2986.1 3183.1 3390.1 3604.1 3820.1
4038.1 4263.1 4490.1 4730.1 4988.1 5261.1 5561.1 5901.1 6311.2 6779.2
7349.2 8255.2 8942.2 9620.2 10447.3 11442.3 12376.3 12781.3 12358.3 10745.3
7932.2 4415.1 1273 267 89 20 0
2273.1 2298.1 2360.1 2449.1 2572.1 2705.1 2850.1 2999.1 3150.1 3311.1
3468.1 3619.1 3775.1 3930.1 4094.1 4267.1 4449.1 4670.1 4926.1 5258.1
5738.1 6334.2 6740.2 7194.2 7737.2 8329.2 8733.2 8592.2 7886.2 6562.2
4739.1 2425.1 791 236 81 19 0
2273.1 2248.1 2257.1 2298.1 2365.1 2434.1 2525.1 2615.1 2704.1 2797.1
2878.1 2951.1 3012.1 3068.1 3107.1 3132.1 3157.1 3174.1 3202.1 3267.1
3423.1 3515.1 3532.1 3566.1 3619.1 3667.1 3536.1 3121.1 2529.1 1874
1274 722 362 153 74 26 0
2273.1 2143.1 2066 2026 2022 2038 2065 2095.1 2116.1 2129.1
2128.1 2103.1 2064 2009 1936 1847 1740 1629 1527 1432
1334 1247 1174 1114 1062 1009 943 854 731 566
412 303 210 135 77 22 0
2273.1 2046 1905 1843 1828 1841 1869 1899 1914 1910
1889 1852 1798 1731 1653 1573 1490 1407 1325 1235
1144 1062 1002 966 952 954 952 924 855 740
563 388 272 179 89 20 0
2273.1 1970 1800 1733 1736 1774 1816 1843 1845 1827
1792 1742 1683 1615 1543 1472 1397 1318 1237 1162
1105 1056 1023 1002 984 963 930 896 854 787
685 538 353 195 93 20 0
2273.1 1897 1722 1677 1705 1757 1798 1818 1810 1779
1731 1674 1608 1543 1474 1407 1361 1306 1237 1182
1145 1096 1019 958 918 879 839 799 763 730
691 628 514 394 231 56 0
2273.1 1856 1681 1656 1704 1754 1795 1807 1788 1739
1680 1613 1541 1477 1422 1391 1354 1316 1279 1197
1124 1066 1008 954 898 849 801 757 711 658
606 559 490 423 296 115 0
2273.1 1821 1655 1652 1705 1753 1789 1793 1764 1711
1644 1570 1504 1443 1402 1367 1322 1261 1207 1142
1092 1036 981 931 889 846 800 753 698 637
570 511 435 329 218 91 0
2273.1 1801 1642 1651 1709 1756 1788 1782 1745 1682
1604 1531 1469 1422 1400 1347 1265 1170 1132 1100
1043 999 961 905 863 830 787 736 675 608
535 503 433 283 206 126 0
2273.1 1797 1634 1652 1710 1758 1787 1779 1734 1663
1584 1512 1451 1422 1388 1321 1201 1122 1102 1063
1013 959 908 869 845 824 785 737 679 612
541 559 446 298 227 84 0
2273.1 1797 1633 1655 1711 1759 1786 1782 1738 1664
1584 1511 1450 1423 1385 1317 1192 1123 1107 1062
1010 951 909 857 850 824 784 737 683 611
543 551 383 308 224 81 0
